Z012/d1xl1 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z012/d1xl1

Guide Pillar, for ball guide

Z012/d1xl1

62 HRC
~ 1.1213

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l2 d4 d1 l1 Product CAD data
4 4 16 12 80 Z012/12x80
4 4 16 12 100 Z012/12x100
4 4 16 12 120 Z012/12x120
6 7 22 18 120 Z012/18x120
6 7 22 18 140 Z012/18x140
6 7 22 18 160 Z012/18x160
6 7 36 30 160 Z012/30x160
6 7 36 30 200 Z012/30x200
6 7 36 30 240 Z012/30x240