Z013/d1xl1 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z013/d1xl1

Guide pillar, for ball guide

Z013/d1xl1

62 HRC
~ 1.0501
DIN 9825-2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l2 d1 l1 Product CAD data
6 12 100 Z013/12x100
6 12 125 Z013/12x125
6 18 125 Z013/18x125
6 18 160 Z013/18x160
7 30 160 Z013/30x160
7 30 240 Z013/30x240