Z016/d1xl1 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z016/d1xl1

Angled pillar, 18° tapered

Z016/d1xl1

720 HV 30
~1.0401
DIN ISO 8404-A

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l2 d4 d1 l1 Product CAD data
3 4 10 8 40 Z016/8x40
3 4 10 8 50 Z016/8x50
3 4 10 8 60 Z016/8x60
3 4 10 8 80 Z016/8x80
3 4 10 8 100 Z016/8x100