Z0223W/d1xl1xl2xl3 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z0223W/d1xl1xl2xl3

Ejector assembly guide unit

Z0223W/d1xl1xl2xl3

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos4 Pos3 Pos2 Pos1 k1 l5 l4 d4 d3 d2 d1 l1 l2 l3 Product CAD data
Z561/14x3 Z31/6x80 Z13W/12x10 Z022/10x60 6 9 17 16 14 6 10 60 12 9 Z0223W/10x60x12x9
Z561/14x3 Z31/6x90 Z13W/12x10 Z022/10x70 6 9 17 16 14 6 10 70 12 9 Z0223W/10x70x12x9
Z561/14x3 Z31/6x100 Z13W/12x10 Z022/10x80 6 9 17 16 14 6 10 80 12 9 Z0223W/10x80x12x9
Z561/14x3 Z31/6x120 Z13W/12x10 Z022/10x100 6 9 17 16 14 6 10 100 12 9 Z0223W/10x100x12x9