Z022/d1xl1 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z022/d1xl1

Guide sleeve

Z022/d1xl1

580 + 40 HV30
~ 1.0715

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d2 d1 l1 Product CAD data
6,2 10 20 Z022/10x20
6,2 10 30 Z022/10x30
6,2 10 40 Z022/10x40
6,2 10 50 Z022/10x50
6,2 10 60 Z022/10x60
6,2 10 70 Z022/10x70
6,2 10 80 Z022/10x80
6,2 10 100 Z022/10x100
6,2 10 120 Z022/10x120
6,2 10 140 Z022/10x140