Z025/d1xl1 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z025/d1xl1

Guide pillar, Headless

Z025/d1xl1

~ 62 HRC
1.8159
ISO 9182-2 / DIN 9825-2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l2 d1 l1 Product CAD data
3 11 80 Z025/11x80
3 11 90 Z025/11x90
3 11 100 Z025/11x100
3 11 112 Z025/11x112
3 11 125 Z025/11x125
3 11 140 Z025/11x140