Z02/d1xl1 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z02/d1xl1

Ejector rod

Z02/d1xl1

690 + 70 HV30
~ 1.0401

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 t3 t1 d2 d1 l1 Product CAD data
9 9 16 M6 10 60 Z02/10x60
9 9 16 M6 10 70 Z02/10x70
9 9 16 M6 10 80 Z02/10x80
9 9 16 M6 10 100 Z02/10x100
9 9 16 M6 10 120 Z02/10x120
9 9 16 M6 10 140 Z02/10x140
9 9 16 M6 10 160 Z02/10x160