Z031/l1xd1xl2 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z031/l1xd1xl2

Guide pillar, DLC, Flush location head

Z031/l1xd1xl2

~ 1.0401
with DLC coating

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l3 d4 d3 l1 d1 l2 Product CAD data
3 4 16 14 22 9 25 Z031/22x9x25
3 4 16 14 22 9 55 Z031/22x9x55
6 4 16 14 22 10 25 Z031/22x10x25
6 4 16 14 22 10 55 Z031/22x10x55