Z032/l1xd1xl2 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z032/l1xd1xl2

Guide pillar, Flush location head

Z032/l1xd1xl2

690 + 70 HV30
~ 1.0401
~ DIN 16761-B

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 a1 b1 l4 d4 d3 d2 l1 d1 l2 Product CAD data
6 27,3 1,3 7 25 20 19 36 15 45 Z032/36x15x45
6 27,3 1,3 7 25 20 19 36 15 55 Z032/36x15x55
6 37,3 1,3 7 25 20 19 46 15 45 Z032/46x15x45
6 47,3 1,3 7 25 20 19 56 15 35 Z032/56x15x35
6 47,3 1,3 7 25 20 19 56 15 55 Z032/56x15x55