Z03/l1xd1xl2 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z03/l1xd1xl2

Guide pillar, Flush location head

Z03/l1xd1xl2

690 + 70 HV30
~ 1.0401
~ DIN 16761-B

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l3 d4 d3 l1 d1 l2 Product CAD data
3 4 16 14 9 9 20 Z03/9x9x20
3 4 16 14 9 9 35 Z03/9x9x35
3 4 16 14 9 9 50 Z03/9x9x50
3 4 16 14 9 10 20 Z03/9x10x20
3 4 16 14 9 10 35 Z03/9x10x35
3 4 16 14 9 10 50 Z03/9x10x50