Z04/l1xd1xl2 | Guide pillars | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z04/l1xd1xl2

Locating guide pillar, without lubrication grooves

Z04/l1xd1xl2

690 + 70 HV30
~ 1.0401
~ DIN 16761-A

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 l4 l3 d4 d3 l1 d1 l2 Product CAD data
3 4 3 16 14 22 9 25 Z04/22x9x25
3 4 3 16 14 22 9 35 Z04/22x9x35
3 4 3 16 14 22 10 25 Z04/22x10x25
3 4 3 16 14 22 10 35 Z04/22x10x35