Z1850/b1xh1xl1 | Guide strips | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1850/b1xh1xl1

Guide strip

Z1850/b1xh1xl1

58 HRC
1.2842

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ t2 t1 a3 a2 a1 d5 d4 d3 d2 d1 b1 h1 l1 Product CAD data
1 - 4 9,5 14 34 5,3 - 5 M6 10 16 7 50 Z1850/16x7x50
1 3 5,7 9,5 14 34 5,3 6 5 M6 10 16 11 50 Z1850/16x11x50