Z1852/b1xh1xl1 | Guide strips | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1852/b1xh1xl1

Guide strip, double sided

Z1852/b1xh1xl1

58 HRC
1.2379

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h2 t1 a1 b2 d3 d2 d1 b1 h1 l1 Product CAD data
1 8 4 34 8 5,3 10 M6 16 7 50 Z1852/16x7x50
1 8 4 55 8 5,3 10 M6 16 7 71 Z1852/16x7x71
2 8 4 74 8 5,3 10 M6 16 7 90 Z1852/16x7x90
1 8 5,7 34 8 5,3 10 M6 16 11 50 Z1852/16x11x50
1 8 5,7 55 8 5,3 10 M6 16 11 71 Z1852/16x11x71
2 8 5,7 74 8 5,3 10 M6 16 11 90 Z1852/16x11x90
1 10 6,8 64 12 6,8 11 M8 20 14 80 Z1852/20x14x80
1 10 6,8 84 12 6,8 11 M8 20 14 100 Z1852/20x14x100
2 10 6,8 109 12 6,8 11 M8 20 14 125 Z1852/20x14x125
1 12 9 80 15 8,5 15 M10 25 25 100 Z1852/25x25x100