Z1853/b1xh1xl1 | Guide strips | Guide elements | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1853/b1xh1xl1

Guide strip, can be cut as required

Z1853/b1xh1xl1

58 HRC
1.2379

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n1 h2 t1 a3 a2 a1 b2 l2 d3 d2 d1 b1 h1 l1 Product CAD data
9 4 4 10 35 10 8 6 5,3 10 M6 16 7 300 Z1853/16x7x300
9 4 5,7 10 35 10 8 6 5,3 10 M6 16 11 300 Z1853/16x11x300
12 5 6,8 12 35 17,5 10 7 6,8 11 M8 20 14 420 Z1853/20x14x420
10 6 9 15 50 25 14 8 8,5 15 M10 25 25 500 Z1853/25x25x500
10 8 11 18 50 25 18 9 10,5 18 M12 30 41 500 Z1853/30x41x500