text.skipToContent text.skipToNavigation

Z1060/l1xb1xh1xd2

Gate insert, square, with rounded tunnel

Z1060/l1xb1xh1xd2

54 HRC
1.3343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h2 t2 t1 a1 d5 d4 d3 l1 b1 h1 d2 Product CAD data
0,6 1,5 13 0,75 3 2,2 M4 8 6 22 0,6 Z1060/8x6x22x0,6
0,6 1,5 13 0,75 3 2,4 M4 8 6 22 0,8 Z1060/8x6x22x0,8
0,8 2 12 1 4 2,5 M5 10 8 22 0,8 Z1060/10x8x22x0,8
0,8 2 12 1 4 3 M5 10 8 22 1,2 Z1060/10x8x22x1,2
0,8 2 12 1 4 3,3 M5 10 8 22 1,6 Z1060/10x8x22x1,6
0,8 2,5 11 1 5 2,9 M5 12 10 22 1,2 Z1060/12x10x22x1,2
0,8 2,5 11 1 5 3,3 M5 12 10 22 1,6 Z1060/12x10x22x1,6
0,8 2,5 11 1 5 3,7 M5 12 10 22 2,0 Z1060/12x10x22x2,0
All products in the category - Gate inserts
Z1050/d1xh1xd2
Z1050/...
Z1060/l1xb1xh1xd2
Z1060/...
Z10650/l1xb1xh1xd1
Z10650/...