text.skipToContent text.skipToNavigation

Z10650/l1xb1xh1xd1

Gate insert, square, contourable

Z10650/l1xb1xh1xd1

54 HRC
1.3343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r2 r1 t5 t4 t3 t2 t1 l4 l3 l2 d4 d3 max.d2 l1 b1 h1 d1 Product CAD data
1,7 0,3 1,5 7 1 2,5 1,5 10 1 4 2,7 M4 0,8 12 5 15 3 Z10650/12x5x15x3
3 0,3 2,5 8,5 2,2 4,8 3 17,3 1,2 5,5 4,5 M5 1,6 20 10 22 5 Z10650/20x10x22x5
3,5 0,3 4 8,5 4,2 7,4 5 26,8 1,4 7 5,5 M6 2,4 30 12 27 8 Z10650/30x12x27x8
All products in the category - Gate inserts
Z1050/d1xh1xd2
Z1050/...
Z1060/l1xb1xh1xd2
Z1060/...
Z10650/l1xb1xh1xd1
Z10650/...