Z50/d2xl1 | Sprue bushings | Injection | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z50/d2xl1

Sprue bushing, blank

Z50/d2xl1

1.2826
750 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 d3 d2 l1 Product CAD data
18 38 18 36 Z50/18x36
18 38 18 56 Z50/18x56
18 38 18 76 Z50/18x76
23 48 24 56 Z50/24x56
23 48 24 76 Z50/24x76
23 48 24 96 Z50/24x96
23 48 24 136 Z50/24x136