Z510/d2xl1xd1 | Sprue bushings | Injection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z510/d2xl1xd1

Sprue bushing, blank

Z510/d2xl1xd1

53 HRC
1.2826

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 t2 t1 a1 d5 d4 d3 d2 l1 d1 Product CAD data
3 13 6 6 11 4 4 28 12 46 1,4 Z510/12x46x1,4
3 13 6 6 11 4 4 28 12 96 1,4 Z510/12x96x1,4
3 18 6 6 15 4 4 38 18 96 1,9 Z510/18x96x1,9
3 18 6 6 15 4 4 38 18 146 1,9 Z510/18x146x1,9
3 18 6 6 15 4 4 38 18 176 1,9 Z510/18x176x1,9
3 23 6 6 20 4 4 48 24 96 2,8 Z510/24x96x2,8
3 23 6 6 20 4 4 48 24 156 2,8 Z510/24x156x2,8
3 23 6 6 20 4 4 48 24 196 2,8 Z510/24x196x2,8
Supplied as a hardened blank, both the length and runner channel of the new HASCO sprue bushing Z510/... can be individually aligned by customers.
  • Hardened blank
  • Extra long length, adjustable to suit application
  • Starting hole for EDM
  • Runner channel can be made as required