Z511/d2xl1xd1 | Sprue bushings | Injection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z511/d2xl1xd1

Sprue bushing, without calotte radius

Z511/d2xl1xd1

55 HRC
1.2826
DIN ISO 10072 (DIN16752)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 a1 d3 d2 l1 d1 Product CAD data
13 11 28 12 22 2,5 Z511/12x22x2,5
13 11 28 12 22 3,5 Z511/12x22x3,5
13 11 28 12 27 2,5 Z511/12x27x2,5
13 11 28 12 27 3,5 Z511/12x27x3,5
13 11 28 12 36 2,5 Z511/12x36x2,5
13 11 28 12 36 3,5 Z511/12x36x3,5
13 11 28 12 46 2,5 Z511/12x46x2,5
13 11 28 12 46 3,5 Z511/12x46x3,5
13 11 28 12 56 3,5 Z511/12x56x3,5

The HASCO-Sprue bushings in connection with sprue puller Z 53 /... are used for economic indirect gating in injection- and compression moulds for the processing of thermoplastics- and thermoset materials.

  • Provides for simple solutions for gating on subrunner
  • Bushings are available with or without radius to suit machine nozzle
  • Ready-to-install, hardened and ground. Available with taper 0,5°, 1° and 1°30'.