Z511/d2xl1xd1xsr1 | Sprue bushings | Injection | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z511/d2xl1xd1xsr1

Sprue bushing, calotte radius metric

Z511/d2xl1xd1xsr1

~55 HRC
1.2826
DIN ISO 10072 (DIN 16752)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 a1 d3 d2 l1 d1 sr1 Product CAD data
13 11 28 12 22 2,5 15,5 Z511/12x22x2,5x15,5
13 11 28 12 22 2,5 40 Z511/12x22x2,5x40
13 11 28 12 22 3,5 15,5 Z511/12x22x3,5x15,5
13 11 28 12 22 3,5 40 Z511/12x22x3,5x40
13 11 28 12 27 2,5 15,5 Z511/12x27x2,5x15,5
13 11 28 12 27 2,5 40 Z511/12x27x2,5x40
13 11 28 12 27 3,5 15,5 Z511/12x27x3,5x15,5
13 11 28 12 27 3,5 40 Z511/12x27x3,5x40
13 11 28 12 36 2,5 15,5 Z511/12x36x2,5x15,5
13 11 28 12 36 2,5 40 Z511/12x36x2,5x40

The HASCO-Sprue bushings in connection with sprue puller Z 53 /... are used for economic indirect gating in injection- and compression moulds for the processing of thermoplastics- and thermoset materials.

Special Features

  • Provides for simple solutions for gating on subrunner
  • Bushings are available with or without radius to suit machine nozzle
  • Ready-to-install, hardened and ground. Available with taper 0,5°; 1° and 1°30’.