Z518/d2xl1xd1 | Sprue bushings | Injection | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z518/d2xl1xd1

Sprue bushing, integrated cooling

Z518/d2xl1xd1

54 HRC
1.2363

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 a2 a1 l2 d7 d6 d5 d4 d3 d2 l1 d1 Product CAD data
23 13,5 28,5 36 25 M10x1 26 15 45 18 46 4 Z518/18x46x4
23 13,5 28,5 46 25 M10x1 26 15 45 18 56 4 Z518/18x56x4
23 13,5 28,5 66 25 M10x1 26 15 45 18 76 4 Z518/18x76x4
23 13,5 28,5 86 25 M10x1 26 15 45 18 96 4 Z518/18x96x4
32 18 34 44 34 M14x1,5 35 19 56 24 56 5,5 Z518/24x56x5,5
32 18 34 64 34 M14x1,5 35 19 56 24 76 5,5 Z518/24x76x5,5
32 18 34 84 34 M14x1,5 35 19 56 24 96 5,5 Z518/24x96x5,5
32 18 34 104 34 M14x1,5 35 19 56 24 116 5,5 Z518/24x116x5,5