Z519/d2xl1xd1xd3 | Sprue bushings | Injection | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z519/d2xl1xd1xd3

Thermoset - sprue bushing, integrated cooling

Z519/d2xl1xd1xd3

54 HRC
1.2363

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l2 d2 l1 d1 d3 Product CAD data
44 24 56 5,5 5 Z519/24x56x5,5x5
64 24 76 5,5 5 Z519/24x76x5,5x5
84 24 96 5,5 6 Z519/24x96x5,5x6
104 24 116 5,5 6 Z519/24x116x5,5x6