Z530/d2xl1xl2 | Sprue bushings | Injection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z530/d2xl1xl2

Sprue puller insert, blank

Z530/d2xl1xl2

56 HRC
~ 1.2826

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ l3 d4 d3 d1 d2 l1 l2 Product CAD data
1 4 - 16 4 12 22 22 Z530/12x22x22
1 4 - 16 4 12 27 27 Z530/12x27x27
1 4 - 16 4 12 36 36 Z530/12x36x36
1 4 - 16 4 12 46 46 Z530/12x46x46
2 4 4,5 16 4 12 56 46 Z530/12x56x46
2 4 4,5 16 4 12 66 46 Z530/12x66x46
1 4 - 22 6 18 22 22 Z530/18x22x22
1 4 - 22 6 18 27 27 Z530/18x27x27
1 4 - 22 6 18 36 36 Z530/18x36x36
1 4 - 22 6 18 46 46 Z530/18x46x46
The modified sprue puller insert Z530/... permits the customised configuration of the puller shape and undercut.Longer versions enable user-specific design and length requirements to be met.
  • Undercut freely configurable
  • Can be cut as required
  • With an anti-rotation lock
  • Prepared ready-to-mount
  • Easy to use with ejectors with a sprue puller claw
  • Hardened to 56HRC, material 1.2826
  • Longer guide spigot for use with gate inserts with a curved tunnel