Z53/d2xl1 | Sprue bushings | Injection | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z53/d2xl1

Sprue puller insert

Z53/d2xl1

56 HRC
1.2826
~ DIN ISO 16915 (DIN 16757)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t2 t1 d5 d4 d3 d1 d2 l1 Product CAD data
7 18 4,2 4,5 16 4 12 22 Z53/12x22
7 18 4,2 4,5 16 4 12 27 Z53/12x27
7 18 4,2 4,5 16 4 12 36 Z53/12x36
7 18 4,2 4,5 16 4 12 46 Z53/12x46
7 - 6,2 6,5 22 6 18 22 Z53/18x22
7 - 6,2 6,5 22 6 18 27 Z53/18x27
7 28 6,2 6,5 22 6 18 36 Z53/18x36
7 28 6,2 6,5 22 6 18 46 Z53/18x46
7 28 6,2 6,5 22 6 18 56 Z53/18x56
7 28 6,2 6,5 22 6 18 66 Z53/18x66

The HASCO-Sprue bushings in connection with sprue puller Z53/... are used for economic indirect gating in injection- and compression moulds for the processing of thermoplastics- and thermoset materials.

  • Provides for simple solutions for gating on subrunner
  • Bushings are available with or without radius to suit machine nozzle
  • Ready-to-install, hardened and ground. Available with taper 0,5°, 1° and 1°30'