A57300/l1xb1xh1 | Mechanical | Counting systems | Measuring technology | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A57300/l1xb1xh1

Cycle Counter, mechanical, left

A57300/l1xb1xh1

max. 120°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l1 b1 h1 Product CAD data
47,5 38 24,5 A57300/47,5x38x24,5

The new mechanical cycle counter A57300/... marks a further addition to the HASCO counter range and is used wherever there is a need to monitor process data.

With the actuator pin on the left, the counter offers a high mounting flexibility. The cycle counter can be installed either on the fixed half or on the moving half (non operator side) of the mould.

Special Features

  • Non-resettable
  • Actuation on the left
  • Installation in the fixed mould half
  • 7 digit mechanical counter
  • Max. ambient temperature 120°C
  • Simple assembly
  • Maintenance-free
  • No power supply needed