Z1455/l1xd1 | Infrared Security | Mould protection | Measuring technology | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1455/l1xd1

Bracket

Z1455/l1xd1

3.4365

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 h1 b1 l2 l1 d1 Product CAD data
Z31/5x22 20 13 32 20 6,5 Z1455/20x6,5
Z31/5x22 20 13 32 20 8 Z1455/20x8
Z31/5x22 20 13 32 20 8,2 Z1455/20x8,2
Z31/5x22 20 13 32 20 10 Z1455/20x10
Z31/5x30 25 14 36 24 12,2 Z1455/24x12,2
Z31/5x35 30 14 45 30 18,2 Z1455/30x18,2