Z1420/Typ | Limit switch | Mould protection | Measuring technology | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1420/Typ

Limit switch, mechanical

Selection of the products dimensions

Typ Product CAD data
1 Z1420/1

The mechanical HASCO limit switch Z 1420 /... is used in injection moulding tools to monitor the exact position of the ejector assemblies.

There are also various ways in which it can be used in the construction of tools and appliances where the exact end positions must be detected (e.g. moved cores, stripper plates).

The switching distance can be set up using an Allen key.

One quarter turn changes the switching point by approximately 0.15 mm.

Special Features

  • Movement sequences detect the exact end position
  • Avoids damage to tools
  • Operation height can be specified (3 - 5 mm)
  • Extremely flat design
  • Adapted to Z 55 /... support discs
  • Includes 1 mm spacer to set the height
  • Moisture-proof in accordance with IP 41
  • Can be adjusted on the machine
  • Maximum operational temperature + 80 °C

All products in the category - Limit switch
Z1420/Typ
Z1420/...
Limit switch, mechanical