Z1401/d1xl1 | Proximity switch | Mould protection | Measuring technology | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1401/d1xl1

Connection cable

Z1401/d1xl1

max. 90°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

A l2 d2 d1 l1 Product CAD data
0,25 30 10 M8x1 5000 Z1401/8x1x5000
0,34 42 14,5 M12x1 5000 Z1401/12x1x5000