Z1402/d1xl1 | Proximity switch | Mould protection | Measuring technology | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1402/d1xl1

Connection cable

Z1402/d1xl1

max. 90°

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

A h1 l2 d2 d1 l1 Product
0,25 17 26 10 M8x1 5000 Z1402/8x1x5000
0,34 27 38 14 M12x1 5000 Z1402/12x1x5000