Z140/Typ | Proximity switch | Mould protection | Measuring technology | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z140/Typ

Limit switch, proximity

Z140/Typ

max. 80°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ Product CAD data
1 Z140/1