Z1471/Snxd1 | Proximity switch | Mould protection | Measuring technology | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1471/Snxd1

Proximity switch, Inductive, threaded

Z1471/Snxd1

max. 70°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 l1 d2 Sn d1 Product
7 20 41 M8x1 1,5 M5x0,5 Z1471/1,5x5x0,5
13 30,5 45 M8x1 2 M8x1 Z1471/2x8x1
17 50 65 M12x1 2 M12x1 Z1471/2x12x1