text.skipToContent text.skipToNavigation

Z1472/Snxd1

Proximity switch, Inductive, threaded

Z1472/Snxd1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t sw1 l5 l3 l1 d5 d4 d3 Sn d1 Product CAD data
120 7 3 25 20 0,14 3,5 4 0,8 M5x0,5 Z1472/0,8x5x0,5
140 13 3 60 53 0,14 3,5 6,3 2 M8x1 Z1472/2x8x1
150 17 3 58 48 0,25 5 7 3 M12x1 Z1472/3x12x1

The HASCO proximity switches Z1472/... and Z1476/... are used in injection and die-casting moulds and stamping tools for the precise, contact-free position monitoring of movement sequences.

With their excellent heat resistance they are especially suited to high-temperature applications. An electromagnetic alternating field enables electrically conductive workpieces to be detected as soon as they reach this field, thus ensuring wear-free process monitoring during production.

Special Features

  • Inductive proximity switch
  • Very high heat resistance
  • Precise position monitoring of movement sequences
  • Contact-free and wear-free operation
  • Long service life
  • Low switching tolerance and high repeat accuracy
  • Short-circuit-proof with protection against polarity reversal
  • Stainless steel housing
  • Flush mountable
  • Impact and vibration-resistant