Z1476/Snxa1xb1 | Proximity switch | Mould protection | Measuring technology | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1476/Snxa1xb1

Proximity switch, Inductive, square

Z1476/Snxa1xb1

max.140°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Sn a1 b1 Product CAD data
2 8 8 Z1476/2x8x8

The HASCO proximity switches Z1472/... and Z1476/... are used in injection and die-casting moulds and stamping tools for the precise, contact-free position monitoring of movement sequences.

With their excellent heat resistance they are especially suited to high-temperature applications. An electromagnetic alternating field enables electrically conductive workpieces to be detected as soon as they reach this field, thus ensuring wear-free process monitoring during production.

Special Features

  • Inductive proximity switch
  • Very high heat resistance
  • Precise position monitoring of movement sequences
  • Contact-free and wear-free operation
  • Long service life
  • Low switching tolerance and high repeat accuracy
  • Short-circuit-proof with protection against polarity reversal
  • Stainless steel housing
  • Flush mountable
  • Impact and vibration-resistant