Z252/Typ | Temperature gauges | Measuring technology | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z252/Typ

Pocket temperature measuring device

Z252/Typ

max. 600°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ Product
1 Z252/1