A5800/n1 | Auxiliary products | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A5800/n1

Mould Memory

A5800/n1

-5°C bis +100°C
PP + TPE

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h3 h1 a2 a1 b6 b5 b2 b1 l4 l3 l1 n1 Product CAD data
3 8 37,5 12 48 32,5 17 15 24 32,5 29,5 56 16 A5800/16

As an information memory unit to accompany the mould, the new Mould Memory A 5800 /... makes it possible to archive all mould-specific and/or article-specific data directly in your mould.

Special Features

  • USB 2.0 data storage device
  • 16 GB storage capacity
  • Max. service temperature 100°C
  • Flush-mounted, does not protrude out of the mould
  • Mounted directly in the mould, preferably in the risers
  • Rapid access to all mould and article-specific data
  • Simple archiving of designs, injection parameters, milling programs, etc. ensures full traceability
  • Protection against splashing and soiling through a two-component protective cap with TPE seal