A5805/n1 | Auxiliary products | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A5805/n1

Screw Memory

A5805/n1

max. 80°C
PP

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l4 l1 d1 n1 Product CAD data
8 30,5 17 M20 16 A5805/16

As an information memory unit to accompany the mould, the new Screw Memory A5805/... makes it possible to archive all mould-specific and/or article-specific data directly in your mould.

Special Features

  • USB 2.0 data storage device
  • 16 GB storage capacity
  • Max. service temperature 80°C
  • Flush-mounted and protected
  • Mounted via an M20 thread preferably in the risers
  • No additional cable required
  • Rapid access to all mould and article-specific data directly on the computer
  • Simple archiving of designs, injection parameters, milling programs, etc. ensures full traceability