A6500/b1xl1xs1 | Auxiliary products | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A6500/b1xl1xs1

Name plate, printed, with fixing holes

A6500/b1xl1xs1

Aluminium

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ r1 a5 a4 a3 a2 a1 h2 h1 b2 l2 d1 b1 l1 s1 Product CAD data
1 2 3 1 2,5 - 44 - 2 14 50 2,5 18 52 1 A6500/18x52x1
1 3 12 1 2,5 - 60 10 3 30 68 2,5 43 70 1 A6500/43x70x1
2 2 13,5 2,5 10 74 42 10 3,5 38 81 3 54 86 1 A6500/54x86x1
2 2 14 3 10 90 70 10 5 63 94 3 80 100 1 A6500/80x100x1
2 2 13,5 2,5 10 42 74 10 3,5 70 49 3 86 54 1 A6500/86x54x1
2 2 14 3 10 70 90 10 5 83 74 3 100 80 1 A6500/100x80x1
2 2 15,5 4,5 15 130 80 10 5,5 80 141 3 100 150 1 A6500/100x150x1
2 2 15,5 4,5 15 80 130 10 5,5 130 91 3 150 100 1 A6500/150x100x1

The new HASCO nameplates A 6500 /... permit clear and customised identification of your injection moulds.

Mould-specific data can be allocated reliably and unambiguously in this way.

Special Features

  • Customised text and picture
  • All common picture formats possible
  • 8 different sizes
  • Clear mould identification
  • Round-head grooved pins provided
  • Easy to mount
  • Elegant white design
  • QR code – the direct route to the portal