A3503/d1xd2xl1 | EDM copper | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A3503/d1xd2xl1

EDM-copper, pipe

A3503/d1xd2xl1

2.0060

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 d2 l1 Product CAD data
2,5 0,5 200 A3503/2,5x0,5x200
2,8 0,8 200 A3503/2,8x0,8x200
3 1 200 A3503/3x1x200
3,5 1,5 200 A3503/3,5x1,5x200
4 2 200 A3503/4x2x200
4,5 2,5 200 A3503/4,5x2,5x200
5 3 200 A3503/5x3x200
5,5 3,5 200 A3503/5,5x3,5x200
6 4 200 A3503/6x4x200
6,5 4,5 200 A3503/6,5x4,5x200