A3504/d1xd2xl1 | EDM copper | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A3504/d1xd2xl1

Start hole electrode, pipe

A3504/d1xd2xl1

2.0060

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 d2 l1 Product CAD data
0,5 0,2 315 A3504/0,5x0,2x315
0,8 0,3 315 A3504/0,8x0,3x315
1 0,3 315 A3504/1x0,3x315
1,5 0,3 315 A3504/1,5x0,3x315
2 0,3 315 A3504/2x0,3x315
2,5 0,3 315 A3504/2,5x0,3x315
3 0,3 315 A3504/3x0,3x315