Z2600/Vxn1 | General accessories | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2600/Vxn1

High-performance grease, food-safe

Z2600/Vxn1

-45°C / +160°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 d1 V n1 Product
154 48,3 90 1 Z2600/90x1
154 48,3 90 6 Z2600/90x6
190 48,3 180 1 Z2600/180x1
190 48,3 180 6 Z2600/180x6
154 110 1000 1 Z2600/1000x1