Z260/Vxn1 | General accessories | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z260/Vxn1

Heavy-duty lubricant

Z260/Vxn1

max. 180 °C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h1 d1 V n1 Product
1 154 48,3 90 1 Z260/90x1
1 154 48,3 90 6 Z260/90x6
1 190 48,3 180 1 Z260/180x1
1 190 48,3 180 6 Z260/180x6
2 154 110 1000 1 Z260/1000x1