A4300/d1xl1 | Injection moulding | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A4300/d1xl1

Permanent magnet

A4300/d1xl1

SmCo

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F d1 l1 Product CAD data
7 6 10 A4300/6x10
12 8 10 A4300/8x10
45 10 12 A4300/10x12

The new HASCO permanent magnets A 4300 /... are used to magnetically secure metal inserts in injection moulds in cases where they cannot be reliably kept in place.

Special Features

  • High temperature resistance up to 300°C for short periods up to 200°C continuously
  • Particularly strong magnetic retaining force through an SmCo pill magnet
  • Brass housing for magnetic separation
  • No loss of force if used correctly
  • 3 different diameters
  • Fits in small spaces
  • Front contourable (max. 2,5 mm)

All products in the category - Injection moulding
A4200/b1xl1xs1
A4200/...
Flexible sealing element
A4300/d1xl1
A4300/...
Permanent magnet