A5000/Typ | Tools | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A5000/Typ

Extraction tool kit

A5000/Typ

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l2 l1 d5 d4 d3 d2 d1 Typ Product
250/315 56/71 25/36 10/16 32/40 M10/M16 M4;M5;M6;M8/M10;M12;M16;M20 1 A5000/1