A5000/Typ/d1-04 | Tools | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

A5000/Typ/d1-04

Threaded insert

A5000/Typ/d1-04

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ d1 Product
1 M4 A5000/1/4-04
1 M5 A5000/1/5-04
1 M6 A5000/1/6-04
1 M8 A5000/1/8-04
1 M10 A5000/1/10-04
1 M12 A5000/1/12-04
1 M16 A5000/1/16-04
1 M20 A5000/1/20-04