Z9431/d1 | Tools | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z9431/d1

Mounting mandrel, for sealing washer

Z9431/d1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l2 l1 d2 d1 Product
45 100 18 6 Z9431/6
45 100 18 8 Z9431/8
45 100 18 10 Z9431/10
45 100 18 12 Z9431/12
45 100 18 14 Z9431/14
45 100 18 16 Z9431/16
45 100 18 18 Z9431/18

The new HASCO copper sealing discs are used for closing off and sealing cooling channels in a simple manner.

They are driven into the channel by a Z9431/... fitting mandrel of a matching size and form a frictional connection.

Special Features

  • Curved shape (concave/convex)
  • No thread required
  • Small mounting depth
  • Size-dependent fitting mandrel
  • Based on DIN 470
  • Frictional connection achieved by mechanical means
  • Use of sealant recommended as an option (e.g. Loctite 577)
  • All sizes available from stock