Z947/1/d1xl1-01 | Tools | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z947/1/d1xl1-01

Threaded rod

Z947/1/d1xl1-01

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ d1 l1 Product
1 6 150 Z947/1/6x150-01
1 8 200 Z947/1/8x200-01
1 8 315 Z947/1/8x315-01
1 10 250 Z947/1/10x250-01
1 10 400 Z947/1/10x400-01