Z947/2/d1xl1-02 | Tools | Processing tools, auxiliary aids, operating materials | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z947/2/d1xl1-02

Tube

Z947/2/d1xl1-02

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ d1 l1 Product
2 10 250 Z947/2/10x250-02
2 12 250 Z947/2/12x250-02
2 12 630 Z947/2/12x630-02
2 15 250 Z947/2/15x250-02
2 16 250 Z947/2/16x250-02
2 16 800 Z947/2/16x800-02