Cycle counter for optimum process data monitoring | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
July 2020

New: Cycle counter A57300/… for optimum process data monitoring

The new HASCO mechanical cycle counter A57300/... marks a further addition to the HASCO counter range and is used wherever there is a need to monitor process data.

With the actuator pin on the left, the counter offers mounting many options. The cycle counter can be installed on either the fixed half or the moving half (non operator side) of the mould. It has a 7-digit, mechanical, non-resettable counter, can be mounted easily and rapidly, is completely maintenance-free and does not require a power supply.

The cycle counter A57300/… can be used at an ambient temperature of up to 120°C. Safe and reliable counting during the entire injection moulding process ensures optimum process data monitoring.

Press release