A5850 | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation
October 2018

HASCO Status indicator A5850/...

The status of injection moulds undergoes repeated changes in the course of their service life. HASCO's innovative status indicator A5850/... ensures that this status is immediately visible to anyone using them.

Mould status visible at a glance

The new status indicator can be easily adjusted by hand, via a knurled wheel, without any tools. In a readily visible window, a clear colour code shows the current mould status on a roll with four colours. Green means an enabled mould, yellow shows that the mould is due for maintenance, red that the mould is locked and blue signifies sampling. Through its simple design, the HASCO status indicator A5850/… permits unambiguous yet extremely flexible identification.

Simple assembly and dismantling

The status indicator can be positioned as required and is fixed in place by screws or a magnet. It can also be mounted vertically on narrow plates. The status indicator can be employed at service temperatures of up 100°C, is individual and versatile in use and also easily dismantled for cleaning.

Brochure

Press release