text.skipToContent text.skipToNavigation
December 2016

HASCO Hot runner control unit H1250/... at an attractive price

With the new, user-friendly control module H1250/... for one or two control zones HASCO is opening up further application options in injection moulding and ensuring a high level of processing reliability. 

The central advantages of the new control unit are its improved, self-optimising control characteristics and a soft start for the gentle drying of the heating unit. With LED displays for the setpoint/actual temperature, control parameters and error messages, and an unambiguous alarm diagnosis, operators always have an overview of the current operating state.

The identical, highly compact housing is fitted with the desired module in each case, offering 3600W/16A per control zone over a temperature range of 30 – 500°C.

Additional features include the boost and standby function and automatic monitoring of the sensor and heating. Manual mode can be called up by hand or triggered automatically in the event of a malfunction.

Precisely in the case of central gating with single nozzles, combined with separate heating for the nozzle head, the new control unit H1250/...  constitutes an ideal addition to HASCO's familiar and tried-and-tested control unit family.

Download: Press release